Catalog No. : MVNV-M162-10
Description: FTNG STR M16NW12 PA6/BR 10 IP68 GRY
UPC: 786209959935
PMAFIX Straight Grey Connector with Metric Threads, Connector Material - Polyamide 6, Thread Material - Nickel Plated Brass, Thread Size - M16x1.5, Thread Length - 10, Conduit Size NW - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-extinguishing, free from halogens and cadmium
- Excellent impact strength
- Extremely high thread and system connection strength
- Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
- Retaining clips offer high pull-out strength values.
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical fittings |
Application |
For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Gray |
Connection |
M16 |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW12 , M16 Thread |
Documents/Support Tools
Sales Drawing |