text.skipToContent text.skipToNavigation

Catalog No. : MVNV-M160-10

Description:  FTNG STR M16NW10 PA6/BR 10 IP68 GRY

UPC: 786209959911

PMAFIX Straight Grey Connector with Metric Threads, Connector Material - Polyamide 6, Thread Material - Nickel Plated Brass, Thread Size - M16x1.5, Thread Length - 10, Conduit Size NW - 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-extinguishing, free from halogens and cadmium
  • Excellent impact strength
  • Extremely high thread and system connection strength
  • Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
  • Retaining clips offer high pull-out strength values.
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Gray

Connection

M16

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

NW10 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

PMA_EPD_CON_XPCSF_2505

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here