text.skipToContent text.skipToNavigation

Catalog No. : MVI1-CM

Description:  CONTROL MODULE ONLY FOR 1 MVI1

UPC: 783786374199

Control Module for Single Phase Molded Vacuum Interrupter. CT with Logic Board and CT Hose Clamp. Includes Shell, Current Transformer, Logic PC Board, Locknut 1/2 NPT, Diode PC Board, Pan Head Screw, Cap and Chain Assembly, 4-Pin Female Receptacle, 5-Pin Micro Female Receptacle, Saddle, Bracket, LED Indicator Light, Thread Forming Screws, Epoxy Potting Compound, Humiseal Protective Coating and 301 Stainless Steel Worm-Drive Hose Clamp with 305 Stainless Steel Screw. Clamp Range 2.5-5.5 inch (64-140mm). Band Width 9/16 or 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum interruptor

Application

Single Phase Control Module

Specifications

Phase

Single Phase

Classifications

Brand Name

ELASTIMOLD