text.skipToContent text.skipToNavigation

Catalog No. : MVI1-21-27-22-330

Description:  INTERRUPTER, VAC 15KV 3-1PH -22

UPC: 783786244317

Molded Vacuum Interrupter, Single-Phase, 27kV, 200 Amp Termination, External 30 Control with Three-Phase Trip Only (to be used on three Single-Phase MVI Mechanisms)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
  • Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
  • TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
  • Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
  • MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.

Descriptors

Category

Vacuum interruptor

Special Features

EPDM Molded Rubber Insulation. Field Programmable with a Wide Range of Time-Circuit Characteristic (TCC) Curves and Trip Settings. Control Monitors the Circuit Condition.

Application

Make, Carry and Automatically Interrupt Currents

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Material

EPDM Rubber Insulation

Phase

Single Phase

Operating Temperature

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60, IEEE 386, ANSI C57.12.28

Dimensions

Length

30-5/8 in , 778 mm

Documents/Support Tools

Support/Tools

Click here

Click here