text.skipToContent text.skipToNavigation

Catalog No. : MVBV-P213

Description:  FTNG 90C PG21NW23 PA6/BR 6 IP68 GRY

UPC: 786209959850

VBV Connector 90 Degree Curved Elbow, PG Metal Thread - Thread 21, Fits to Conduit Size NW/Metric 23/25, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG21

Trade Size

NW23/25Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here