Catalog No. : MVBV-P167
Description: FTNG 90C PG16NW17 PA6/BR 6 IP68 GRY
UPC: 786209959843
VBV Connector 90 Degree Curved Elbow, PG Metal Thread - Thread 16, Fits to Conduit Size NW/Metric 17/20, Color Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass |
Color |
Gray |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
PG16 |
Trade Size |
NW17/20 Metric |
Documents/Support Tools
Sales Drawing |