text.skipToContent text.skipToNavigation

Catalog No. : MVBV-M253-7

Description:  FTNG 90C M25 NW23 PA6/BR 7 IP68 GRY

UPC: 786209959676

PMAFIX 90 Degree Grey Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material-Nickel-Plated Brass, Thread Size - M25x1.5, Conduit Size NW - 23, Thread Length - 7
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Smooth elbow allows easy guidance through connector
  • Easy threading of wires and cables
  • Reinforced connectors offer high thread and system connection strengths as well as a nylon layer in the inner part of the thread which offers additional protection to cables.
  • Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
  • Retaining clips offer high pull-out strength values.
  • Self-extinguishing, free from halogens and cadmium and are extremely shock resistant
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In the Machine Tool Industry and Railway Vehicle Construction Where Increased Requirements are Demanded.

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M25

Trade Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here