text.skipToContent text.skipToNavigation

Catalog No. : MVAV-P366

Description:  COND FTNG 45D PG36 NW36 PA6/BR GRY

UPC: 786209959621

VAV Connector 45 Degree Elbow, PG Metal Thread - Thread 36, Fits to Conduit Size NW/Metric 36/40, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG36

Trade Size

NW36/40 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here