text.skipToContent text.skipToNavigation

Catalog No. : MVAV-P137

Description:  COND FTNG 45D PG13 NW17 PA6/BR GRY

UPC: 786209959584

VAV Connector 45 Degree Elbow, PG Metal Thread - Thread 13.5, Fits to Conduit Size NW/Metric 17/20, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG13.5

Trade Size

NW17/20 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here