text.skipToContent text.skipToNavigation

Catalog No. : MV3MPS

Description:  PARKING STAND BRACKET MVI/MVS3 MECH

UPC: 783786485413

304 Stainless Steel Plate Bracket with Welded (3) Stainless Steel Parking Stands, Mounts on a Switch or Interrupter. 10.540 inch x 7.150 inch. Plate has (2) Holes - .375 inch Diameter - Center Top and Bottom. Includes (2) 5/16 inch Flat Washers, (2) 5/16 inch Split Lockwasher, (2) 5/16 Hex Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

10.54 x 7.15 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant