text.skipToContent text.skipToNavigation

Catalog No. : MV1-BT

Description:  BAIL CLAMP

UPC: 783786429851

Bail Bracket for MVS1 and MVI1. Includes 300 Series Stainless Steel Bolt and 18-8 Stainless Steel Nut, 10-32 x 1-1/2 inch Stainless Steel Phillips Screw with 10-32 Stainless Steel Stop Nut. Bail 5.211 x 3.885 inches. Bracket 2.800 inch deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Classifications

Brand Name

ELASTIMOLD