text.skipToContent text.skipToNavigation

Catalog No. : MV1-3PMB

Description:  POLE MOUNT BRACKET FOR THREE MVI1

UPC: 783786426980

Pole-Mounting Bracket for Three Single-Phase Units Only
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Mounting

Pole

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here