text.skipToContent text.skipToNavigation

Catalog No. : MULT1248AD2LD10W

Description:  12V PLASTIC BATT UNIT C/W AD

UPC: 624050103018

Battery Unit, Voltage DC: 12V, Battery Wattage: 48W, diagnostics, audible, two heads, MR16 LED, 12V-6W, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Head Style: shielded, wall mount, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting