text.skipToContent text.skipToNavigation

Catalog No. : MTV18-6F

Description:  VINYL FORK, 22-16, /36 STUD

UPC: 67396012291

Vinyl Insulated Fork Terminal Wire Range 22-16 AWG Bolt Hole #6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Marrette

Dimensions

Wire Size

22-16 AWG