text.skipToContent text.skipToNavigation

Catalog No. : MTV10-6R

Description:  VINYL RING, 12-10, NO.6 STUD

UPC: 67396012000

Vinyl Insulated Ring Terminal Wire Range 12-10 AWG Bolt Hole #6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Marrette

Dimensions

Wire Size

12-10 AWG

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze