Catalog No. : MTA300226-01
Description: TRNSFMR MLTR 300W 20A 20A 60HZ
UPC: 708917315476
Military Isolation Transformer, 300 Watts, 20 Amps, 20 Amps, 60HZ, Tennis Ball FAA L823 Style 8 Receptacle - used on frangible coupling light fixtures.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installation Options - All Types - including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial.
- Transformers are Designed and Manufactured to Operate Submerged in Water Indefinitely
- Operating Temperature Range -55 Degrees Celsius to +65 Degrees Celsius
- Electrical Insulation Level - Primary 5000 Volts RMS, Secondary 600 Volts RMS
- FAA AC150/5345-53. CSA (C22.2 No. 180-M1983-1 2009). IEC 61823. Also Complies with STNA (France) and ICAO. AGL Standards.
- Suitable for Areas Contaminated with Most Oils, Aircraft Fuels, Soil Acids and Alkalis, and De-Icing Fluids. Resistant to UV Exposure and Ozone.
- Injected Molded using TPR Rubber for Much Higher Dielectric Strength and Lower Water Absorption that Other Materials.
Descriptors
Category |
Isolation transformer |
Classifications
Brand Name |
Amerace |