text.skipToContent text.skipToNavigation

Catalog No. : MT433-30F18/0617

Description:  32A,ILK,3P4W,3H,30A/18K,FC,SPEC

UPC: 708917302544

Module Assembly with Flap Cap and 2.62 Diameter Special Housing Gasket - Rating 32A, 3 Pole 4 Wire, 18K/65K
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Classifications

Brand Name

Russellstoll