Catalog No. : MSC14
Description: INSUL SPLICE 14-10 AWG 3/8 IN BOLT
UPC: 786210847757
- Re-enterable motor stub insulator.
- Easy installation. No special tools required.
- Insulate motor stub splices quickly and dependably.
Descriptors
|
Category |
Electrical insulators |
|
Special Features |
Re-enterable motor stub insulator. |
|
Application |
Insulate motor stub splices quickly and dependably. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Body - Modified Neoprene Elastomer, Straps - Nylon |
Classifications
|
Brand Name |
Shrink-Kon |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52390 | 622302 | N/A | 2768611_2014-11-21 | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Inner diameter |
14.097 mm |
|
Inner diameter |
0.56 inch |
|
Colour |
Black |
|
Heat-resistant |
N |
|
Stretch sleeve |
N |