text.skipToContent text.skipToNavigation

Catalog No. : MSA4-E50-2K

Description:  PORT POWER CABLE KIT

UPC: 783786027545

Portable Power Cable Kit, Greater than 1000 volts, 50 Foot long, Potted Cable - Connector Interface on Both Ends, Heat Shrink Tubing on Both Ends, Plug with Key on one end and Receptacle with Key on other end. Set of 2 Cable Assemblies.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Set of 2 Cable Assemblies.

Specifications

Connection

Mechanical

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

50 foot