text.skipToContent text.skipToNavigation

Catalog No. : MSA10036

Description:  1IN NPT 2UNEF LT ADAPTER STL

UPC: 786210793627

Steel Liquidtight Adapter, 1 Inch NPT Thread to Thread Size 2 Inch-18 UNS-2B
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Mechanical adapter with internal threads to mate with NPT threaded fittings and MS type connectors.

Descriptors

Category

Liquid tight connectors

Application

Suitable for Use In Hazardous Location Where General Purpose Equipment is Specifically Permitted by the NEC, Class I Div 2, Class II Div 1 & 2, Class III Div 1 & 2, NEC 501-4(B), 502-4(A)(B), 503-3(A)(B)

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL Listed, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Steel

Surface protection

Untreated

Colour

Natural colour

Outer diameter

57.15 mm

Documents/Support Tools

Sales Drawing

Click here