text.skipToContent text.skipToNavigation

Catalog No. : MS212C

Description:  MA SCR TERM INSERT C SERIES 12CNT

UPC: 786210605937

Male screw terminal insert. For use with C series, 12 contacts with ground (7-12).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Application

For use with C series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

35 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here