text.skipToContent text.skipToNavigation

Catalog No. : MS210V

Description:  V10,INSERT,MALE,SCREW

UPC: 786210771953

Male screw terminal insert. For use with V series.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Specifications

Material

Glass-filled Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here