text.skipToContent text.skipToNavigation

Catalog No. : MRL80/LJ

Description:  MINI RETRACT-A-LITE EM UNIT

UPC: 782683574305

Battery Unit, 120/347VAC, recessed mount, Battery Type: lead-calcium, Battery Wattage: 80W, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, self-powered, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting