text.skipToContent text.skipToNavigation

Catalog No. : MR933P

Description:  MARRETTE WINGED NO 933 BLUE BOX/100

UPC: 67396018163

Made or assembled in Canada.

Insulated Wire Connector, Winged, Twist-on, Number 933, Blue, Package of 100, Wire Size #8 to #22. Marrette. Length 1-5/32 inch, Width 3/4 inch. Polypropylene. Copper Plated Steel Spring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Twist on wire connector

Special Features

Winged

Specifications

Connection

Twist-On

Conductor Range

#22-8 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Blue

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here