Catalog No. : MR833P
Description: MARRETTE NO 833 YELLOW BOX/100
UPC: 67396015162
Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.
Twist-on Wire Connector with Wing Design, Marrette #833, Yellow Polypropylene, Rated 105 degree C - 600 Volts. Wire range: #22-#8 AWG for Copper Conductors only. Square Wire Inner Spring Construction, Box of 100.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- Ergonomic wing design gives you a comfortable grip and more torque than the competition. The ergonomic shape reduces finger fatigue from repetitive installations.
- Deep, wide throat ensures full insulation coverage.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
22-8 AWG |
|
Mounting |
Twist-On |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Yellow |
|
Temperature Rating |
221 F, 105 C |
Classifications
|
Brand Name |
Marrette |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1600364_2011-07-27 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Yellow |