text.skipToContent text.skipToNavigation

Catalog No. : MR335P

Description:  MARRETTE NO 335 RED BOX/100

UPC: 67396009178

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

Twist-on Wire Connector, Marrette #335, Red Polypropylene, Rated 105 degree C - 600 Volts. Wire range: #14-#10 AWG for Copper Conductors only. Square Wire Inner Spring Construction, Box of 100.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
  • Posi-Grip surface combines matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

22-10

Mounting

Twist-On

Voltage Rating

600 V

Material

Polypropylene

Color

Red

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Marrette

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1682346_2016-11-18 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC002319 Wire connector

Colour

Red