Catalog No. : MR331P
Description: MARRETTE NO 331 ORANGE BOX/100
UPC: 67396009130
Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.
Twist-on Wire Connector, Marrette #331, Orange Polypropylene, Rated 105 degree C - 600 Volts. Wire range: #18-#14 AWG for Copper Conductors only. Square Wire Inner Spring Construction, Box of 100.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Posi-Grip surface combines matte finish with closely-spaced, deep grooves for superior twisting power, even when hands are greasy or damp.
Descriptors
|
Category |
Twist on wire connector |
Specifications
|
Conductor Range |
18-14 AWG |
|
Voltage Rating |
600 V |
|
Material |
Polypropylene |
|
Color |
Orange |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Marrette |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1682346_2016-11-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Orange |