text.skipToContent text.skipToNavigation

Catalog No. : MR-25110

Description:  11IN UVBLACK 50LB CABLE TIE BAG/500

UPC: 67396008430

Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 279mm (10.98 Inches), Width of 4.8mm (0.189 Inch), Thickness of 1.3mm (0.051 Inch), Tensile Strength Rating of 222 Newtons (50 Pounds), Type 2/21, Bag of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for indoor or outdoor use
  • Tensile strenght: 50 lb.

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Standard

UL E49405
UL E49405

Dimensions

Width

0.189 in , 4.8 mm

Length

10.98 in , 279 mm

Thickness

0.051 in , 1.3 mm

ETIM EC000046 Cable tie

Band width

4.8 mm

Length belt/tape/tie

279 mm

Length belt/tape/tie

10.98 inch

Tie thickness

1.3 mm

Tie thickness

0.05 inch

Min. holding force

220 N

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y