text.skipToContent text.skipToNavigation

Catalog No. : MR-20400

Description:  4IN NATURAL 18LB CABLE TIE BAG/1000

UPC: 67396008225

Miniature Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 102mm (4.02 Inches), Width of 2.5mm (0.1 Inch), Thickness of 1.1mm (0.044 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds), Type 2/21, Bag of 1000
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for indoor use
  • Tensile strenght: 18 lb.

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Standard

UL E49405
UL E49405

Dimensions

Width

0.1 in , 2.5 mm

Length

4.02 in , 102 mm

Thickness

0.044 in , 1.1 mm

ETIM EC000046 Cable tie

Band width

2.5 mm

Length belt/tape/tie

102 mm

Length belt/tape/tie

4 inch

Tie thickness

1.1 mm

Tie thickness

0.043 inch

Min. holding force

80 N

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y