text.skipToContent text.skipToNavigation

Catalog No. : MR-15400

Description:  4IN UV BLACK 18LB CABLE TIE BAG/100

UPC: 67396008249

Miniature Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 102mm (4.02 Inches), Width of 2.5mm (0.1 Inch), Thickness of 1.1mm (0.044 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds), Type 2/21, Bag of 100
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for indoor or outdoor use

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Standard

UL E49405
UL E49405

Dimensions

Width

0.1 in , 2.5 mm

Length

4.02 in , 102 mm

Thickness

0.044 in , 1.1 mm

ETIM EC000046 Cable tie

Band width

2.5 mm

Length belt/tape/tie

102 mm

Length belt/tape/tie

4 inch

Tie thickness

1.1 mm

Tie thickness

0.043 inch

Min. holding force

80 N

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y