text.skipToContent text.skipToNavigation

Catalog No. : MR-15300

Description:  30 IN UV BLACK CABLE TIE BAG/10

UPC: 67396017265

Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 750mm (29.53 Inches), Width of 7.6mm (0.30 Inch), Tensile Strength Rating of 540 Newtons (120 Pounds), Bundle Diameter 7mm (0.28 Inch) to 218mm (8.58 Inches), Bag of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

120 pounds , 540 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Dimensions

Width

0.3 in , 7.6 mm

Length

29.53 in , 750 mm

Bundle Diameter

0.28 to 8.58 in , 7 to 218 mm

ETIM EC000046 Cable tie

Band width

7.6 mm

Length belt/tape/tie

750 mm

Length belt/tape/tie

29.53 inch

Max. bundle diameter

218 mm

Min. holding force

540 N

Operation temperature

-40-+105 °C

Operation temperature

-40-+221 °F

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N