Catalog No. : MR-15106
Description: MTG BASE 1.1X1.1IN BLK NY ADH/SCREW
UPC: 67396008553
- Recommended for indoor or outdoor use
- Bag of 8
Descriptors
Category |
Cable tie mounts |
Specifications
Number Of Entries |
4 |
Material |
Nylon/Polyamide 6.6 |
Color |
Black |
Mounting |
Self-Adhesive/Screw |
Classifications
Brand Name |
Catamount |
Sub Brand |
Marrette |
Standard |
UL E49405 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
28.58 mm |
Length |
1.125 inch |
Width |
28.58 mm |
Width |
1.125 inch |
Height |
5.08 mm |
Height |
0.2 inch |
Type of fastening |
Stick and screw |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Black |
Documents/Support Tools
Sales Drawing |