text.skipToContent text.skipToNavigation

Catalog No. : MR-10240

Description:  24IN NATURAL 175LB CABLE TIE BAG/10

UPC: 67396008508

Heavy Duty Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 631mm (24.84 Inches), Width of 9mm (0.354 Inch), Thickness of 1.8mm (0.071 Inch), Tensile Strength Rating of 778 Newtons (175 Pounds), Type 2/21, Bag of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for indoor use
  • Tensile strenght: 175 lb.

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

175 pounds , 780 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Standard

UL E49405
UL E49405

Dimensions

Width

0.354 in , 9 mm

Length

24.84 in , 631 mm

Thickness

0.071 in , 1.8 mm

ETIM EC000046 Cable tie

Band width

9 mm

Length belt/tape/tie

631 mm

Length belt/tape/tie

24.84 inch

Tie thickness

1.8 mm

Tie thickness

0.07 inch

Min. holding force

778 N

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y