Catalog No. : MR-10111
Description: 11 IN NATURAL 50LB CABLE TIE BAG/10
UPC: 67396008386
- Recommended for indoor use
- Tensile strenght: 50 lb.
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
|
Sub Brand |
Marrette |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.189 in , 4.8 mm |
|
Length |
10.98 in , 279 mm |
|
Thickness |
0.051 in , 1.3 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
4.8 mm |
|
Length belt/tape/tie |
279 mm |
|
Length belt/tape/tie |
10.98 inch |
|
Tie thickness |
1.3 mm |
|
Tie thickness |
0.05 inch |
|
Min. holding force |
220 N |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |