Catalog No. : MR-10106
Description: MTG BASE 1.1X1.1IN NAT NY ADH/SCREW
UPC: 67396008539
- Recommended for indoor use
- Bag of 8
Descriptors
Category |
Cable tie mounts |
Specifications
Number Of Entries |
4 |
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Screw Holes |
0.169 in , 4.3 mm |
Mounting |
Self-Adhesive/Screw |
Operating Temperature |
32 to 149 F , 0 to 65 C |
Classifications
Brand Name |
Catamount |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
28.58 mm |
Length |
1.125 inch |
Width |
28.58 mm |
Width |
1.125 inch |
Height |
5.08 mm |
Height |
0.2 inch |
Type of fastening |
Stick and screw |
Diameter mounting hole |
4.3 mm |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |