Catalog No. : MQMP2NXLD13SG-SM
Description: PLASTIC NEMA4X REM DBL 24V4W GY S.MNT
UPC: 787321173056
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: grey, surface mount, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.