text.skipToContent text.skipToNavigation

Catalog No. : MQMP2NXLD13-SM

Description:  PLASTIC NEMA4X REMOTE DBL 24V4W,SM

UPC: 624616345678

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, surface mount, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting