text.skipToContent text.skipToNavigation

Catalog No. : MQMP2NXLD13

Description:  PLASTIC NEMA4X REMOTE DBL 24V4W-LED

UPC: 624616306488

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting