text.skipToContent text.skipToNavigation

Catalog No. : MQMP2NXLD10SM

Description:  PLASTIC NEMA4X REMOTE DBL 12V6W,SM

UPC: 624616335259

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, surface mount, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting