text.skipToContent text.skipToNavigation

Catalog No. : MQMP2NCLD9SGT

Description:  PLASTIC NON-NEMA RMT DBL 12V5W-LED

UPC: 624616360084

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: grey, Voltage DC: 12V, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting