text.skipToContent text.skipToNavigation

Catalog No. : MQMP2NCLD13T

Description:  PLASTIC NON-NEMA RMT DBL 24V4W-LED

UPC: 624616342554

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 24V, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting