Catalog No. : MQMP1NXLD9BK
Description: PLASTIC NEMA4X REMOTE SGL 12V5W-LED
UPC: 624616341793
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: black, Voltage DC: 12V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.