Catalog No. : MQMP1NXLD2-SM
Description: RMT NEMA4X SNG 6V5W-LED WS SM
UPC: 787321128308
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Colour: factory white, surface mount, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.