text.skipToContent text.skipToNavigation

Catalog No. : MQM2NXLD9SG

Description:  NEMA4X REMOTE DBL 12V5W-LED

UPC: 624616348273

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: silver grey, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting