text.skipToContent text.skipToNavigation

Catalog No. : MQM2NXLD2

Description:  RMT NEMA4X DBL 6V5W LED

UPC: 787321127776

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Colo ur: factory white, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting