text.skipToContent text.skipToNavigation

Catalog No. : MQM2NXLD1BK

Description:  NEMA4X REMOTE DBL 6V4W-LED

UPC: 624616290428

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: black, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting