text.skipToContent text.skipToNavigation

Catalog No. : MQM2NXLD14SG

Description:  NEMA4X REMOTE DBL 24V6W LED

UPC: 624616338656

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Colour: grey, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting