Catalog No. : MQM2NCLD14T
Description: REMOTE LOW PROFILE DBL 24V6W C/W TP
UPC: 624616326110
Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Colour: factory white, Voltage DC: 24V, Head Style: shielded, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.