text.skipToContent text.skipToNavigation

Catalog No. : MQM2NCLD14BK

Description:  REMOTE LOW PROFILE 24V4W BLACK

UPC: 624616329234

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Colour: black, Voltage DC: 24V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting