text.skipToContent text.skipToNavigation

Catalog No. : MQM2NCLD1

Description:  MQM MR16 6V4W_WH

UPC: 624616263989

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 12V, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quality illumination requires fewer fixtures
  • Clear polycarbonate UV and impact resistant lens with optional tamper-proof screws to prevent tampering
  • Easy lamp replacement
  • Modern design will blend into surroundings
  • For indoor use only

Descriptors

Category

Emergency Lighting